Publish your products
Ucrete IF - Iron Armoured Heavy Duty Polyurethane Screed
Ucrete IF - Iron Armoured Heavy Duty Polyurethane Screed
Ucrete IF - Iron Armoured Heavy Duty Polyurethane Screed
Ucrete IF - Iron Armoured Heavy Duty Polyurethane Screed
Ucrete IF - Iron Armoured Heavy Duty Polyurethane Screed
Ucrete IF - Iron Armoured Heavy Duty Polyurethane Screed
    Archived

    Ucrete IF - Iron Armoured Heavy Duty Polyurethane Screed

    Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C. Ucrete IF provides an extremely tough surface for environments subject to extreme impact and abrasion. Its dense and impervious iron armoured surface provides protection against severe abrasion making it the ideal floor finish for applications in the waste management, heavy engineering and manufacturing industries and wherever a robust long lived floor is required. BENEFITS • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service. • Air quality: Very low VOC emissions. • Non-tainting, even during the application. • Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window. • Temperature and thermal shock resistance. • Chemical resistance: Exceptional resistance to a wide range of chemical aggressors. • Impact resistance: Ucrete IF is able to withstand severe impact loads. • Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers. • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems. • Safe for workers, products and the environment.
    Specification
    • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 40 – 45 Conformity to DIN51130: R11 Thermal resistance: 9 mm thickness: Minimum service Tª: -40ºC; Maximum service Tª: +120ºC; Steam cleanable: Fully Colors: Red, yellow, green, orange, grey, cream, blue and green/brown
    Technical specification
    • Unique ref.IF
    • TypeObject (single object)
    • Date of publishing2017-07-27
    • Edition number1
    Related
    • Material main2C Polyurethane
    • Material secondaryCement
    Classification
    • BIMobject CategoryFlooring - Systems
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit