Publish your products
Parking deck joint system - SFP-2400 Wabo®SafetyFlex
Archived

Parking deck joint system - SFP-2400 Wabo®SafetyFlex

Wabo®SafetyFlex (United States Patent No 6.751.918.) is an elastomeric hinged cover system that is ideal for pedestrian walkway areas as well as in low-speed vehicular traffic areas. Independent metal plates integral to the rubber cover allows the system to flex in response to changes in vertical displacement between opposing slabs. Used in both recessed and surface mount applications. SFP
Specification
  • https://wbacorp.com/public/userfiles/WaboSafetyFlex_SFP_0615_Spec.doc
Technical specification
  • Unique ref.SFP-2400
  • Product familyWabo® - Watson Bowman Acme - Architectural, Parking
  • Product groupArchitectural and Parking Expansion Joints
  • TypeObject (single object)
  • Date of publishing2018-08-17
  • Edition number1
Related
  • Material mainRubber
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Joining Systems
  • IFC classificationBuilding Element
  • Uniclass 2015 CodePr_35_90_27_11
  • Uniclass 2015 DescriptionChloroprene and aluminium expansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit