Publish your products
Workstation Focus Pod
Workstation Focus Pod
Workstation Focus Pod
Workstation Focus Pod

    Workstation Focus Pod

    The Workstation is a private office within the office - built for long calls, video meetings, and deep focus. Designed and manufactured in Europe, it combines high acoustic performance with premium materials and a clean, timeless aesthetic. 

    Every detail is carefully considered for comfort and productivity. A spacious, posture-friendly desk accommodates a standard office chair, while integrated power ports, USB-C/USB-A connectivity, HDMI, LAN, and wireless charging keep devices connected. Neutral LED lighting and ultra-quiet ventilation provide a bright, fresh environment that supports concentration throughout the day. 

    Customisation is central to the design. Choose from over 1,000 RAL colours or natural oak finishes to match your brand. Acoustic triplex glass and precision-engineered hardware ensure long-lasting performance and a modern, professional appearance. 

    Built with recycled materials and a modular construction for easy maintenance, the Workstation Focus Pods is a sustainable solution for any workplace. 

    Made in Europe · TÜV-SÜD Certified · Colour Customisation

    Specification
    • Size:
      Exterior H: 2250mm W: 1040mm D: 1300mm
      Interior  H: 2040mm W: 926mm D: 1218mm

      Soundproofing:
      Class B According to ISO 23351-1

      Lighting: Integrated neutral-tone LED system (4000k LED system)

      Power consumption: Standby mode: 1W, Standard use: 17W

    Technical specification
    • Unique ref.Workstation
    • Product familyOffice Phone Booths
    • Product groupThe Workstation Focus Pod
    • TypeObject (single object)
    • Date of publishing2025-09-25
    • Edition number1
    • Height (mm)2250
    • Width (mm)1040
    • Depth (mm)1300
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inUnited Kingdom
    • Manufactured inBulgaria
    • Weight Net (Kg)280
    Classification
    • BIMobject CategoryFurniture - Office booth

    Region availability

    Europe North America
    Åland Islands
    United States
    Albania
    Andorra
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit