Publish your products
Insulated Metal Panel  Superwall® FM
Insulated Metal Panel  Superwall® FM
Insulated Metal Panel  Superwall® FM
Insulated Metal Panel  Superwall® FM
Insulated Metal Panel  Superwall® FM
Insulated Metal Panel  Superwall® FM
Insulated Metal Panel  Superwall® FM

    Insulated Metal Panel Superwall® FM

    Metal panel for sandwich type facade walls, with seamless construction. Recommended in all types of construction that require compliance with FM
    Specification
    • Metal panel for sandwich type façade walls, with seamless construction, injected in a continuous line with high-density (2.40 pcf) expanded polyisocyanurate (PIR) rigid foam sandwiched on, both sides with prepainted galvanized steel sheets, with Factory Mutual Approvals. FEATURES: - Factory Mutual Approvals: 4880 - Approval Standard for Class 1 Fire Rating of Building Panels or Interior Finish Materials. 4881 - Approval Standard for Class 1 Exterior Wall Systems. - Consult your technical advisor for our family of Superwall® FM line products. - High mechanical resistance, which allow for self-supporting construction. - Optimal thermal and acoustic insulation. - Permits elimination of masonry walls or similar wall details. - Excellent exterior architectural finish. - Lightweight.
    Technical specification
    • Unique ref.superwall-fm-metecno
    • Product familyWall Panel
    • Product groupWall Panel Insulation
    • TypeBuilding Material
    • Date of publishing2025-09-15
    • Edition number1
    • Width (mm)1
    Related
    • Material mainSteel
    • Material secondaryPolyisocyanurate PIR
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationWall
    • OmniClass Number23-15 13 19 17
    • OmniClass TitleComposite Wall Panels

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States