Panels for light-duty applications
Kerto LVL L-panel is an ideal material for light-duty and non-load-bearing applications. The L-panel is designed for both horizontal and vertical use. Large L-panel sizes ensures material efficiency and minimises installation time.
Kerto LVL L-panel with thicknesses of 27–75 mm fulfil the requirements for strength class LVL 25 C, and thicknesses of 21–24 mm fulfil the requirements for strength class LVL 22 C.
Applications:
Region availability
| Europe | Oceania | North America | Asia |
|---|---|---|---|
Åland Islands | Australia | Canada | China |
Austria | United States | Indonesia | |
Belgium | Israel | ||
Czech Republic | Japan | ||
Denmark | Malaysia | ||
Estonia | Pakistan | ||
Finland | Singapore | ||
France | South Korea | ||
Germany | Taiwan | ||
Hungary | Thailand | ||
Ireland | Türkiye | ||
Italy | Vietnam | ||
Latvia | |||
Lithuania | |||
Luxembourg | |||
Netherlands | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Slovakia | |||
Spain | |||
Sweden | |||
Switzerland | |||
United Kingdom |