Publish your products
Ritter 255 LED Procedure Light - Mobile
Ritter 255 LED Procedure Light - Mobile
Ritter 255 LED Procedure Light - Mobile
    Midmark

    Ritter 255 LED Procedure Light - Mobile

    Correct assessment of color tissue during procedures is crucial. That’s why you need a combination of the ideal color temperature and the truest, white light available in an easy-to-use, cost-effective package. That’s the Ritter 255 from clinical space expert Midmark.

    The Ritter 255 is designed to deliver superior, quality illumination. The combination of the optics enhances one’s ability to see color variation in tissue.

    Bright

    Over two times brighter (at 7,500 fc) than the most popular halogen light on the market.

    A color temperature of 4,400 K offers a natural, white light, comparable to that of high noon.

    Cost-effective

    LED technology uses less energy, lowering the total operating costs by 92.5% over halogen (based on 30,000 hours).

    Effortless

    An integrated on/off switch and dimmer on both sides of the light head provides control in the most convenient place for more efficient use.

    Specification
    • Illumination At 39" (1 m) Focal Length:

      7,500 fc (80,700 lux)

      Pattern Diameter:

      7.5" (19 cm)

      Depth Of Field:

      29.8" (75.8 cm)

      Color Temperature:

      4,400 K

      Diameter Of Light Head:

      20" (50.8 cm)

      LED Light Module:

      16 LEDs arranged in 4x4 array, 32 W rating

      Electrical:

      115 VAC, 50/60 Hz, 0.7 A230 VAC, 50/60 Hz, 0.5 A

      Standards

      ANSI/AAMI ES60601-1CAN/CSA C22.2 No. 60601-1EN 60601-1-2EN 60601-1RoHSNFPA 99EN 60601-2-41

    Technical specification
    • Unique ref.midmark-255-led-mobile
    • Product familySpecialized Lighting by Location or Use
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (inches)69
    • Width (inches)47
    • Depth (inches)47
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)120
    Classification
    • BIMobject CategoryLighting - Medical Lighting
    • UNSPSC nameMedical lamps
    • UNSPSC code39101602
    • CSI MasterFormat 2014 Code11 70 00
    • CSI MasterFormat 2014 TitleHealthcare Equipment
    • OmniClass Number23-25 47 13 17
    • OmniClass TitleMedical Exam Diagnostic Products

    Region availability

    North America
    United States