Publish your products
Midmark 627 Barrier-Free® Power Examination Chair- International Model
Midmark 627 Barrier-Free® Power Examination Chair- International Model
Midmark 627 Barrier-Free® Power Examination Chair- International Model
Midmark 627 Barrier-Free® Power Examination Chair- International Model
Midmark 627 Barrier-Free® Power Examination Chair- International Model
Midmark 627 Barrier-Free® Power Examination Chair- International Model
    Midmark

    Midmark 627 Barrier-Free® Power Examination Chair- International Model

    Accessibility in healthcare goes beyond the ability of patients to access the care they need.

    The physical accessibility of a facility and the equipment within it plays a significant role. The proper exam chair is important in providing a thorough examination.

    Midmark Barrier-Free® examination chairs adjust in height from 18-37 inches, ensures comfort with a powered movement of the back section and benefit of the new Active Sensing Technology® and last but not the least, the Clean Assist™ Roller System.

    Specification
    • Patient Weight (maximum) 500 lbs (227 kg) 

      Paper Roll (maximum size): 24 in. long x 3.5/8 in. diameter (61 cm x 9.2 cm)

      Height: Min: 18 ± 0.5 in (46 ± 1.3 cm) to Max: 37 ± 0.5 in. (94 ± 1.3 cm) 

      Weight of Chair:

      • w/upholstery- 450 lbs (204.1 kg)
      • w/packaging & skid (no uph.)- 460 lbs (208.7 kg)
      • Uph. w/ packaging (shipped separately)- 40 lbs (18.1 kg)

      Power Cord Length: 8 ft. (244 cm) long Electrical Requirements:

      • Foot / Hand Control Voltage: 3.3 VDC, SELV (Safety Extra Low Voltage)
      • Fuse Ratings:
      • IEC inlet fuses
      • F1 (on Main PC board)
      • F2 (on Main PC board)
      • T8AH, 250V, 5 x 20 mm
      • T6.3AH, 250V, 5 x 20 mm
      • T250mAH, 250V, 5 x 20 mm

      Duty Cycle (Motor Run Time): Intermittent Operation  [30 seconds ON / 5 minutes OFF] 

      Classifications: Class I, Type B Applied Part, Intermittent Operation [30 seconds ON / 5 minutes OFF] 

      Certifications: ES 60601-1:2012, CSA C22.2 No. 60601-1:14; 

      (Safety Standards) IEC 60601-1-2:2014 (EMC Standards) 

      Protection against ingress of fluids: IPX0 Chair; IPX1 Foot Control

    Technical specification
    • Unique ref.midmark-627-barrier-free
    • Product familyHealth Care Equipment and Furnishings
    • Product groupPower Procedures Tables & Chairs
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (inches)18
    • Width (inches)28
    • Depth (inches)61
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)450
    Classification
    • BIMobject CategoryMedical - All
    • Uniclass 2015 CodePr_40_50_51_27
    • Uniclass 2015 DescriptionExamination and treatment chairs
    • CSI MasterFormat 2014 Code11 70 00
    • CSI MasterFormat 2014 TitleHealthcare Equipment
    • OmniClass Number23-25 47 11 19 11
    • OmniClass TitleClinical Examination Chairs

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit