Publish your products
Midmark 631 Procedure Chair
Midmark 631 Procedure Chair
Midmark 631 Procedure Chair
Midmark 631 Procedure Chair
    Midmark

    Midmark 631 Procedure Chair

    The right procedure room equipment can make a crucial difference in both patient outcomes and caregiver safety. Particularly for patients with mobility limitations, accessible in-office procedure environments are essential. Unfortunately, many procedure chairs on the market today can create barriers to patient access. That's why we designed the Midmark 631 Procedure Chair.

    Accessibility

    • The Midmark 631 has a US Access Board compliant 17-inch low seat height (while maintaining a 39-inch high seat height.)
    • Transfer patients onto the 28 or 32-inch wide transfer surface with assistance from compliant Patient Support Rails.
    • The chair is compatible with patient lifts and helps ensure safe patient transfer with no interference.
    • Utilize US Access Board compliant Knee Crutches to support the patient's thigh, knee, and calf during lower body exams and procedures.

    Comfort

    • Position patients up to 650 pounds effortlessly and comfortably with 8-way powered positioning.
    • The Motion Profiling® feature allows patients to adjust comfortably while seated on the chair without the need to readjust.
    • Extend the footrest to accommodate the needs of taller patients.

    Safety

    • The 631 is designed with features that help ensure ample access to the patient while helping the caregiver maintain an ergonomic working position whether seated or standing.
    • Avoid impact or disruption while moving the chair. Active Sensing Technology® pauses chair movement when disrupting impact is detected.
    • Several accessories are available to help ensure safety and security while on the chair.

    The future of patient care starts now.

    Specification
    • Specifications Chart

      Patient Weight (max):
      631-001
      294 kg (650 lb)
      Paper Roll (maximum size): 45.7 cm x 8.9 cm diameter
      (18 in long x 3.5 in)
      Range of Motion & Dimensions: [See Range of Motion & Dimensions pages]
      Weight of Chair:
      631-001 w/upholstery
      w/packaging & skid (no uph.)
      Uph. w/packaging (shipped separately)

      242.67 kg (535 lb)
      256.28 kg (565 lb)
      15.88 kg (35 lb)
      Power Cord Length: 243.8 cm (8 ft) long
      Electrical Requirements: [See Model Identification / Compliance Charts]
      Duplex Receptacles Maximum Load: 115 VAC, 3A, 60 Hz
      Fuse Ratings:
      F1, F2, & F3 (on Motor Control Hub board):
      F1 & F2 (on Power Supply board):
      F3 , F4, & F5 (on Power Supply board):
      Receptacle Circuit Breaker rating:

      5A, 250V, Time-lag, 5 x 20 mm Low Breaking Capacity (T5AL, 250 V)
      6.3A, 250V, Time-lag, 5 x 20 mm High Breaking Capacity (T6.3AH, 250 V)
      10A, 250V, Time-lag, 5 x 20 mm Low Breaking Capacity (T10AL, 250 V)
      3A
      Duty Cycle
      (Motor Run Time):


      (Receptacles):

      Intermittent Operation
      [30 seconds ON / 5 minutes OFF]

      Continuous Operation
      Classifications: Class I, Type B Applied Part Intermittent Operation
      [30 seconds ON / 5 minutes OFF]
      Protection against ingress of fluids: IPXO [Foot Control only: IPX1]
      Stirrup Weight Capacity: 73.71 kg (162.5 lb) each / 147.4 kg (325 lb) combined
    Technical specification
    • Unique ref.midmark-631-procedure-chair
    • Product familyHealth Care Equipment and Furnishings
    • Product groupPower Procedures Tables & Chairs
    • TypeObject (single object)
    • Date of publishing2025-05-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • Uniclass 2015 CodePr_40_50_51
    • Uniclass 2015 DescriptionMedical chairs and couches
    • CSI MasterFormat 2014 Code12 52 70
    • CSI MasterFormat 2014 TitleHealthcare Seating
    • OmniClass Number23-25 00 00
    • OmniClass TitleMedical and Laboratory Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit