Publish your products
Dentist's Stool
Dentist's Stool
Dentist's Stool
    Midmark

    Dentist's Stool

    Ergonomically Refined

    Treat yourself to a more pain-free career with a stylish and comfortable stool carefully designed to help you work with better posture.

    High-Performance Seating

    Seating system offers a contoured seat with raised front to improve weight distribution and overall comfort, promoting a more balanced posture.

    Backrest Support

    Contoured backrest comfortably supports the lower back, while the optional adjustable armrests help support the elbows—all reducing fatigue in the lower back, neck, and shoulders.

    Opt for More

    Optional armrests offer support for elbows in the neutral shoulder position to reduce fatigue of the neck and shoulder muscles. You can also choose from multiple seat sizes and cylinder heights.

    Specification
    • Seat size:Standard 17.5" x 16.5"or Small 16.25" x 16"

      Tilt:Up to 12 degrees of forward tilt helps maintain natural S-curve of the back

      Adjustment:One-lever adjustment for locking seat and backrest tilt

      Adjustable backrest:Ratcheted backrest for intuitive height adjustment without knobs

      Cylinder height:Tall - 20.9" to 28.7" or Medium 16.5" - 22" or Short 15.25" - 18.3"

      Upholstery:Available in optional Ultraleather®

    Technical specification
    • Unique ref.midmark-dentist-stool
    • Product familyDental Equipment
    • Product groupDental Stools
    • TypeObject (single object)
    • Date of publishing2020-12-11
    • Edition number1
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_51_22
    • Uniclass 2015 DescriptionDental chairs
    • CSI MasterFormat 2014 Code11 74 00
    • CSI MasterFormat 2014 TitleDental Equipment
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit