Publish your products
M11™ Steam Sterilizer
M11™ Steam Sterilizer
M11™ Steam Sterilizer
M11™ Steam Sterilizer
    Midmark
    Archived

    M11™ Steam Sterilizer

    The Midmark M11® Steam Sterilizer is designed to be safe, reliable and easy to use. With one of the largest chambers of any tabletop autoclave on the market, the M11® can optimize your supply of available sterile instruments by reducing the time and effort required for sterilization.

    Reliable

    Steam-flush pressure pulse air removal system ensures proper steam sterilization.

    Easy to Use

    Pre-programmed sterilization cycles and intuitive LCD display with prompts ensure quick, confident operation.

    Safe

    Real-time alerts notify users promptly of any critical system errors.


    Specification
    • Sterilizer Unit

      Overall length with plug                             23.8” (60.5 cm)

      Overall width                                             17.8” (45.2 cm)

      Overall height with printer/data logger      18.1” (50.0 cm)

      Minimum countertop area                         

                                                 21” (53.3 cm)  D x  17.8”  (45.2 cm) W

      Unit weight                                               99 lb (44.9 kg)
      Shipping weight                                       131 lb (59.4 kg) 
      Water reservoir capacity                          1.4 gal (5.3 liters)Electrical requirements                 See midmark.com/IP for details


      Chamber

      11” diameter (28 cm),
      18” depth (45.7 cm)
      6.5 gal usable volume (24.6 liters)


      Trays
      Two large – 9” W x 15” L x 1.1” D
      (22.9 cm x 38 cm x 2.9 cm)
      Two small – 6.6” W x 15” L x 1.1” D
      (16.8 cm x 38 cm x 2.9 cm)

       

    Technical specification
    • Unique ref.midmark-m11-sterilizer
    • Product familyDental Equipment
    • Product groupSteam Sterilizers
    • TypeObject (single object)
    • Date of publishing2020-12-10
    • Edition number1
    • Height (inches)18.1
    • Width (inches)17.8
    • Depth (inches)23.8
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)99
    Classification
    • BIMobject CategoryMedical - All
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit