Publish your products
Synthesis® - Wall Hung Over Cart Tall Cabinetry
Synthesis® - Wall Hung Over Cart Tall Cabinetry
Synthesis® - Wall Hung Over Cart Tall Cabinetry
Synthesis® - Wall Hung Over Cart Tall Cabinetry
Synthesis® - Wall Hung Over Cart Tall Cabinetry
Synthesis® - Wall Hung Over Cart Tall Cabinetry
Synthesis® - Wall Hung Over Cart Tall Cabinetry
Synthesis® - Wall Hung Over Cart Tall Cabinetry
    Midmark

    Synthesis® - Wall Hung Over Cart Tall Cabinetry

    Synthesis Cabinetry provides maximum flexibility with configurable options to meet your needs—for today and tomorrow. Sterilization towers, lab towers and wall-hung tall cabinets can be configured for access from seated or standing positions, while offering better ergonomic support. Tall cabinets are available in the following size ranges:

    Wall-Hung Tall Cabinets:

    12", 15", 18" 21", 24" and 30" in width  
    18” in depth
    43” in height

    Enhance Your Visibility and Reach

    Gravity-fed, angled flow shelving improves visibility and access to supplies, even for items stored in the back of the cabinet.

    Design A Flexible Space

    Regardless of your style requirements, there are multiple wall-hung storage options in a variety of sizes and finishes to help you create a beautiful, functional care space.

    Optimize Your Counter Space

    Tall cabinets preserve valuable countertop worksurfaces by allowing bulky lab equipment and sterilizers to be stored vertically.

    Specification
    • Shell + Frame

      Powder-coated, 18-gauge cold rolled steel; multi-piece; riveted and press joined (Tog-L-Loc®)

      Door + Drawer Front/Back

      12 mm seamless polymer-covered front; melamine back (Frost color)

      Door + Drawer Core

      45 lb LEED® IEQ compliant MDF board, 3/4 inch thick (all composite wood material to meet CARB P2 emission standard of CARB regulation 91320.4)

      Hinges

      Manufacturer's standard Blum®, concealed, self-closing, 110° opening, nickel-plated metal, clip-on mount, three adjustment points (150 lb capacity)

      Pulls

      128 mm pull offering for Serenity, Transcend and Pinnacle style panels; integrated front pull design (Cove style); recessed clear snap-on handle with interchangeable color strips (Renew style)

      Seamless Drawer Construction

      One-piece, molded polystyrene drawer bodies with rounded corners (Frost color)

      Slides

      Manufacturer's standard Accuride® Aero (100 lb capacity) ball bearing slides; Accuride model 3832 (100 lb capacity) for pullout writing surfaces and waste cans; and heavy duty Accuride model 3640 (200 lb capacity) slide for file drawers and heavy-duty pullout shelves

      Security

      Keyed and keyless locks options

    Technical specification
    • Unique ref.midmark-synthesis-wall-hung-over-cart-tall-cabinetry
    • Product familyDental Equipment
    • Product groupSynthesis® Cabinetry
    • TypeObject (single object)
    • Date of publishing2022-10-27
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit