Publish your products
BIG-S BIG MAX HDPE Solids Interceptor
BIG-S BIG MAX HDPE Solids Interceptor
    MIFAB

    BIG-S BIG MAX HDPE Solids Interceptor

    MIFAB® BIG-S Series HDPE rotational molded solids interceptor. Unit shall include: 3/8” uniform wall thickness, solids retention baffle with elevated 3″ diameter passageway, adjustable lid system, sample port access and 4″ no hub inlet and outlet connections. Steel encased composite lid provides a water / gas tight seal and has a minimum of 20,000 lbs. load capacity. The lid is designed in accordance with the loading requirements of AASHTO H20.
    Specification
    • SKUs: BIG-55-S, BIG-140-S, BIG-300-S
    Technical specification
    • Unique ref.big-s-big-max-hdpe-solids-interceptor
    • Product familyInterceptors
    • Product groupSediment and Solid Interceptors
    • TypeObject (single object)
    • Date of publishing2021-02-04
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other
    • UNSPSC nameTraps and strainers
    • UNSPSC code401425
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • OmniClass Number23-27 37 00
    • OmniClass TitleLiquid Traps
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit