Publish your products
MI-DIAL-2-LD
MIFAB

MI-DIAL-2-LD

MIFAB® MI-DIAL-2-LD supply and waste dialysis box is constructed of 16 gauge, Type 316 stainless steel (satin finish), continuous welded corners, four mounting anchor tabs, two 1/2” NPT PVC supply connections with PVC ball valves and 3/4” hose connections. Bracket with grommets for two 3/8” diameter hose and 2” stainless steel drain connection with sloped bottom. 

Specification
  • Dialysis Box with Two Valves

Technical specification
  • Unique ref.mi-dial-2-ld
  • Product familyDialysis Boxes
  • Product groupMI-DIAL
  • TypeObject (single object)
  • Date of publishing2021-09-04
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • Uniclass 2015 CodeSs_40_15_75
  • Uniclass 2015 DescriptionSanitary appliance systems
  • CSI MasterFormat 2014 Code22 13 16
  • CSI MasterFormat 2014 TitleSanitary Waste and Vent Piping
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit