Publish your products
SUPER-1000-O SUPER MAX HDPE Oil Interceptor
MIFAB

SUPER-1000-O SUPER MAX HDPE Oil Interceptor

MIFAB® SUPER-1000-O gravity oil interceptor with 1,000 U.S. gallons of liquid holding capacity has a limited lifetime warranty and is made in the U.S.A. out of seamless, rotationally molded High Density Polyethylene with 3/8” uniform wall thickness. Interceptor is designed for above or below ground installation and includes an adjustable lid system, sample port access, deep seal trap covered by lid, internal air relief by-pass, adjustable oil drawoff assembly (1 1/2″ I.P.S.) on each side, double vent connections (3″ I.P.S.) on each side, stainless steel calibrated orifice plate (internal flow control), base for support and floor level installation and 4″ no hub inlet and outlet connections. Steel encased composite lids provide a water / gas tight seal and have a minimum of 20,000 LB. load capacity – in accordance with the loading requirements of AASHTO H20. The high density polyethylene material is PE 3135 from Dow 9.39 with a density of 0.939 g/cm3. For indoor/outdoor use.

Technical specification
  • Unique ref.SUPER-1000-O
  • Product familyInterceptors
  • Product groupOil Interceptors
  • TypeObject (single object)
  • Date of publishing2021-03-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • UNSPSC nameTraps and strainers
  • UNSPSC code401425
  • Uniclass 2015 CodePr_65_52_25_06
  • Uniclass 2015 DescriptionBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit