Publish your products
TUCANA Skraldespand
TUCANA Skraldespand
TUCANA Skraldespand
TUCANA Skraldespand

    TUCANA Skraldespand

    TUCANA
    Technical specification
    • Unique ref.1214-S-L
    • Product familyTUCANA
    • Product groupTrash cans
    • TypeObject (single object)
    • Date of publishing2021-07-01
    • Edition number1
    • Height (mm)900
    • Width (mm)510
    • Depth (mm)510
    Related
    • Material mainPowder coated steel
    • Material secondaryWood
    • Weight Net (Kg)50
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit