Publish your products
Iris by MODELEC collection, light switches and sockets
Iris by MODELEC collection, light switches and sockets
Iris by MODELEC collection, light switches and sockets
Iris by MODELEC collection, light switches and sockets
Iris by MODELEC collection, light switches and sockets
Iris by MODELEC collection, light switches and sockets
Iris by MODELEC collection, light switches and sockets
Iris by MODELEC collection, light switches and sockets
    Modelec

    Iris by MODELEC collection, light switches and sockets

    A collection inherited from the aesthetics of the 1930s, the Iris by MODELEC switches and sockets collection is soft: its round shape with soft edges is associated with the «drop» lever, and it lets itself be caressed by the eye. Since 2023, the collection has also been available in black or white porcelain. 

    Simple, elegant and efficient, it gives your interior a treat on a reasonable budget.

    Specification
    • Single cover plate: 80x80x7mm for the Soft Touch and Satin finishes 

      84x84x7mm for the porcelain plates. 

      6 plates finishes 

      5 brass toggles finishes: black, white, steel, matt brass, shiny brass

      1 or 2 toggles: Two-way or push button / Double Two-way or Double push / Two-way push roller shutter

      and many more functions : sockets / Schuko sockets / USB charger / TV / TV-FM-SAT / RJ45 / Hdmi..  

      Made in France.

    Technical specification
    • Unique ref.collection-iris-by-modelec
    • Product familyIris by MODELEC collection
    • Product groupSingle cover plate
    • TypeObject (single object)
    • Date of publishing2025-08-05
    • Edition number1
    • Height (mm)84
    • Width (mm)84
    • Depth (mm)7
    Related
    • Material mainPorcelain
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryElectrical - Switchgear
    • IFC classificationSwitching Device
    • ETIM CodeEC000007
    • ETIM NameCover frame for domestic switching devices
    • Uniclass 2015 CodePr_65_72_97_63
    • Uniclass 2015 DescriptionPlate switches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City