Publish your products
Fascination collection, double vertical cover plates for switches and sockets
Modelec

Fascination collection, double vertical cover plates for switches and sockets

The Fascination light switches and socket cover plates are in brass, made in France.

They offer a wide range of functions: push buttons and toggles in 3 finishes, with our without LEDs, socket, Schuko sockets, USB chargers, RJ45, HDMI, dimmers, roller shutters, and many more.

The Fascination collection was developed hand in hand with ironworker Steaven Richard. Brass is transformed, textured and weathered in Parisian workshops. Technical excellence contributes to the refined aesthetics of these exceptional pieces. Available in 6 finishes. 

Specification
  • Double vertical front plates dimensions: 80x151x5mm.

    6 finishes in brass, made in Steaven Richard atelier. 

    3 toggles finishes available.

    Plates are available with or without screws.

    Possibility of integrating until 3 toggles on a single plate: two ways or push button switch / roller shutter switch / LED switch, etc.

    and many other functions: 2P+T sockets / international sockets / USB charger sockets / rotary dimmers, etc.

    Made in France.

Technical specification
  • Unique ref.fascination-collection-double-vertical
  • Product familyFascination collection
  • Product groupDouble vertical cover plate
  • TypeObject (single object)
  • Date of publishing2025-08-05
  • Edition number1
  • Height (mm)151
  • Width (mm)80
  • Depth (mm)5
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryElectrical - Switchgear
  • IFC classificationSwitching Device
  • ETIM CodeEC000007
  • ETIM NameCover frame for domestic switching devices
  • Uniclass 2015 CodePr_65_72_97_63
  • Uniclass 2015 DescriptionPlate switches

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City