Publish your products
Acousti-Seal® Legacy® (911) Fire Rated Operable Wall - Single Panels
Archived

Acousti-Seal® Legacy® (911) Fire Rated Operable Wall - Single Panels

Acousti-Seal® Single Panel Systems

Modernfold single panel operable partition systems provide the ultimate in versatility and flexibility, allowing for capabilities such as multiple room setups and changes in the location of pass doors and work surfaces. 

Acousti-Seal® Legacy® - Fire Rated

Featuring many of the same great benefits as Acousti-Seal® Legacy®, the Acousti-Seal® Legacy® - Fire Rated also features a one-hour and two-hour fire rating, which provides the extra safety precautions that some spaces or buildings require when utilizing operable partitions. These fire ratings are tested at Underwriters Laboratories (UL®) per UL® 10B or NFPA 252.

Specification
  • ACOUSTI-SEAL® MODEL LEGACY® FIRE RATED SINGLE PANEL

    • Acoustics - STC 52, 50
    • Panel Thickness - Nominal 3 " (76 mm)
    • Operation-  Single Panel Manual
    • Frame - Roll Formed & Welded 16 Gage Steel
    • Finish Options - Vinyl, Heavy Duty Vinyl, Carpet, Fabric, Customers Own Material, Full Height Marker, Uncovered, Primed For Field Finishing
    • Skin/Face Options - Steel
    • Maximum Opening Width - Unlimited
    • Maximum Height - 30' (9144 mm)
    • Hanging Weight (lbs/sq.ft.) - STC dependent 8 to 11
    • Track Options - #17, #14
    • Pass Door Selection - Single Matching Construction, Double Matching Construction
    • Top Seals - Fixed Sweep
    • Bottom Seals
      • Automatic, A2 2"
      • Manual, SureSet™ 2"
      • Manual,SureSet™4"
Technical specification
  • Unique ref.nst4929
  • Product familyWalls
  • Product groupOperable Partitions
  • TypeObject (single object)
  • Date of publishing2015-02-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Folding & Moving Walls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit