Publish your products
Geta - Corner sofa - Left
Geta - Corner sofa - Left
Geta - Corner sofa - Left
    Archived

    Geta - Corner sofa - Left

    Geta is a pared back modular sofa system by Arik Levy. Generous in proportion and comfort, the system was inspired by ‘geta’- Japanese wooden sandals - and sits raised on an oak or upholstered plinth. Distilled to the purest form, the many different modules enable a huge variety of configurations with optional oak storage.
    Specification
    • Frame - FSC certified hardwood plywood, glued and screwed

      Foam - CertiPUR certified foam

      Plinth - Solid lipped and oak veneered plinth with lacquer finish (standard) - option for upholstered plinth (optional upcharge)

      Upholstery - Available in a wide range of fabrics and leathers or your own fabric or leather (COM or COL) POA

      Cushions - Scatter cushions available (optional upcharge)

    Technical specification
    • Unique ref.GEL002
    • Product familyArik Levy
    • Product groupSofa
    • TypeObject (single object)
    • Date of publishing2019-07-22
    • Edition number1
    • Height (mm)710
    • Width (mm)900
    • Depth (mm)900
    Related
    • Material mainFirm Foam
    • Material secondaryMDF
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationObject
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit