Publish your products
Chrome Five-Function 4" Diameter Spray Head Standard Showerhead - 3855
Moen

Chrome Five-Function 4" Diameter Spray Head Standard Showerhead - 3855

Features

From finishes that are guaranteed to last a lifetime, to faucets that perfectly balance your water pressure, Moen sets the standard for exceptional beauty and reliable, innovative design.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • 4" diameter spray head
  • five-function energizing spray; invigorating spray; refreshing spray; relaxing spray; targeted massage
  • limited lifetime warranty
Technical specification
  • Unique ref.moen-2064
  • Product familySanitary
  • Product groupMixing Faucets
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Material mainChrome
Classification
  • BIMobject CategorySanitary - Showers
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
United States