Publish your products
Mora One Shower System
Mora One Shower System
    Archived

    Mora One Shower System

    Shower system with head shower and hand shower with Easy-Clean anti-limescale system. Diverter with ceramic cartridge. Chrome. RSK 8320104 The shower is an obvious and functional interior detail that lifts the entire bathroom. Mora One is available as a shower and a head shower set, or as a complete shower system kit including shower or bath mixer. – Mora One is inspired by the 90-year old history of Mora Armatur, but is designed for a modern home. A warm, sober and elegant series, says Thomas Sandell, architect and designer.
    Specification
    • Diverter with ceramic cartridge. Shower hose in metal, PVC- and BPA-free. With Easy-Clean anti-limescale system. Shower bar can be shortened if required. Connection with G1/2. Diverter can be mounted with lever pointing in chosen direction. Hand shower 9 l/min, shower head 12 l/min.
    Technical specification
    • Unique ref.130017
    • Product familyShowers
    • Product groupMora One
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1230
    • Width (mm)400
    • Depth (mm)350
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit