Publish your products
Mora Cera Shower System Kit
Mora Cera Shower System Kit
Mora Cera Shower System Kit
Mora Cera Shower System Kit

    Mora Cera Shower System Kit

    Head shower kit with safety mixer, 160 c/c, and head shower set. With diverter and shower hose in metal. Safety mixer out of 4MS approved brass. Chrome. RSK 8344147 241900 150 c/c RSK 8344203 NRF 4290297 LVI 6567850 VVS 722704804 A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
    Specification
    • Mora Cera thermostatic mixer MA No. 241050 Compensates for temperature and pressure fluctuations Temperature handle with safety stop at 38°C and 42°C Eco stop 6 l/min at 3 bar Approved non-return valves, EN-Standard EN1717 Extra user-friendly grips, approved by the Rheumatism Association in Sweden Mora Cera Shower System S5 MA No. 130005 Diverter with ceramic cartridge Shower hose in metal, PVC- and BPA-free With Easy-Clean anti-limescale system Shower bar can be shortened if required Diverter can be mounted with lever pointing in chosen direction Air mixture provides comfort flow at 6 l/min, max flow 10 l/min
    Technical specification
    • Unique ref.241500
    • Product familyShowers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1300
    • Width (mm)274
    • Depth (mm)350
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden