Publish your products
Mora Cera B5 Basin Mixer with pop-up waste

Mora Cera B5 Basin Mixer with pop-up waste

Basin mixer with pop-up waste and eco-function. Soft PEX flat end Ø10 mm. Out of 4MS approved brass. Energy class B. Chrome. 243050.CA RSK 8344539 LVI 6160648 VVS 702170504 243051.CA Soft PEX® hoses with 3/8" . Chrome. RSK 8344540 NRF 4290035 A bathroom is a place for relaxation, pleasure and recharging your batteries. So fill it with enjoyment. Save energy effortlessly, protect against fluctuations in water temperature, take an extra long shower with a clear conscience. Mora Cera puts quality time in your bathroom in countless ways.
Specification
  • With pop-up waste. ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (Energy and water saving constant flow aerator 5 l/min). Soft PEX® hoses. Approved by the Rheumatism Association in Sweden. Hole diameter Ø28-37 mm.
Technical specification
  • Unique ref.243050-CA
  • Product familyBasin Mixers
  • Product groupMora Cera
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit