Publish your products
Mora Cera K2 Kitchen Mixer with low spout

Mora Cera K2 Kitchen Mixer with low spout

Kitchen mixer with low spout, soft closing function and eco-function. Soft PEX flat end Ø10 mm. Out of 4MS approved brass. Chrome. RSK 8318200 LVI 6261202 VVS 705942104 245001 Soft PEX® hoses with 3/8". Chrome. RSK 8318201 NRF 4290178 In today’s families, the kitchen is a space for socialising and creativity. A modern kitchen mixer must look good, work perfectly and promote a high level of hygiene and safety. That’s why Mora Cera offers the things that everyone wants in their kitchen: thoughtfulness and quality time.
Specification
  • ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 9 l/min). Soft PEX® hoses. Swivel spout 110°. Approved by the Rheumatism Association in Sweden. Hole diameter Ø32-37 mm.
Technical specification
  • Unique ref.245000
  • Product familyKitchen Mixers
  • Product groupMora Cera
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit