Publish your products
Mora Cera K2 Kitchen Mixer low spout with dish washer valve
Mora Cera K2 Kitchen Mixer low spout with dish washer valve

    Mora Cera K2 Kitchen Mixer low spout with dish washer valve

    Kitchen mixer with low spout, soft closing function and dish washer valve. Soft PEX flat end Ø10 mm. Out of 4MS approved brass. Chrome. RSK 8318202 LVI 6261201 245031 Soft PEX® hoses with 3/8" connecting nut. Chrome. RSK 8318203 NRF 4290179 In today’s families, the kitchen is a space for socialising and creativity. A modern kitchen mixer must look good, work perfectly and promote a high level of hygiene and safety. That’s why Mora Cera offers the things that everyone wants in their kitchen: thoughtfulness and quality time.
    Specification
    • ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 9 l/min). Soft PEX® hoses. Swivel spout 110°. With dish washer valve, switchable between cold and hot water. Pre-set on cold water. Hole diameter Ø34-37 mm.
    Technical specification
    • Unique ref.245030
    • Product familyKitchen Mixers
    • Product groupMora Cera
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit