Publish your products
MMIX II Shower system kit 160 c/c
MMIX II Shower system kit 160 c/c
MMIX II Shower system kit 160 c/c

    MMIX II Shower system kit 160 c/c

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    Our classic chrome MMIX shower system is revised with a bold new straight-lined form and increased proportions for superior functionality and aesthetics. Internally, it features an updated thermostat to maximise energy efficiency while enhancing your showering experience.

    Art.no: 331800 RSK 8283435 

    LEED-compliant (6 l/min) - art.no: 331800.LD RSK 8283446

    Specification
      • Pressure balanced thermostatic mixer
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
      • Diverter with ceramic cartridge
      • Shower hose in metal, PVC- and BPA-free
      • With Easy-Clean anti-limescale system
      • Shower bar can be shortened if required
      • Diverter can be mounted with lever pointing in chosen direction
      • Eco (energy and water saving hand shower 9 l/min, shower head 12 l/min)
      • Lead-free
    Technical specification
    • Unique ref.331800
    • Product familyShowers
    • Product groupMMIX II
    • TypeObject (single object)
    • Date of publishing2024-06-01
    • Edition number1
    • Height (mm)1450
    • Width (mm)267
    Links
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Region availability

    Europe
    Sweden