Publish your products
Mora MMIX B5 Basin Mixer Care
Archived

Mora MMIX B5 Basin Mixer Care

Basin mixer with care lever, soft closing function and ECO flow. Soft PEX flat end Ø10 mm. 4MS approved lead free brass. Energy class B. Chrome. 733010.CA RSK 8318152 VVS 701489404 733011 With Soft PEX® hoses with 3/8". Flow 9l/min. Chrome. RSK 8344532 NRF 4290046 733011.CA With Soft PEX® hoses with 3/8". Chrome. RSK 8318153 Mora MMIX combines elegance and ergonomic design with energy-efficiency. Soft geometric curves and a timeless style characterise the entire Mora MMIX range. The mixers were developed according to our unique EcoSafe™ concept focusing on low energy consumption and long-term environmental care.
Specification
  • ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (Energy- and water-saving constant flow aerator 5 l/min). Soft PEX® hoses. Approved by the Rheumatism Association in Sweden. Lead Free material. Hole diameter Ø28-37 mm.
Technical specification
  • Unique ref.733010-CA
  • Product familyBasin Mixers
  • Product groupMora MMIX
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC nameMixers or agitators
  • UNSPSC code47101512
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit