Publish your products
LAVA IX Bathtub
LAVA IX Bathtub
LAVA IX Bathtub
LAVA IX Bathtub
LAVA IX Bathtub

    LAVA IX Bathtub

    Spectacular in every sense, the LAVAFreestander Bath IX has a striking, textural exterior and serene interior form. Crafted in mineral composite, its three-dimensional expression adds elegance and luxury to any space. Comes with a matching wash basin for an aesthetic beyond compare.

    About the collection

    With a name that evokes the flowing mineral-rich qualities of volcanic rock. Made from a tactile, durable mineral composite with thermal insulating qualities, the Lava range combines harmonious, modern aesthetics with comfort.

    In any color you want!

    Article number: 951009.22

    Specification
        • Freestanding bathtub in mineral composite with a textural form
        • Double-sided model - relaxing soak at either end of the tub
        • Pre-installed white bottom valve
        • Discrete integrated overflow
        • Volume: 309 l
        • Weight: 168 kg
    Technical specification
    • Unique ref.951009-22
    • Product familyX Collection
    • Product groupBathtub
    • TypeObject (single object)
    • Date of publishing2024-09-25
    • Edition number1
    • Height (mm)620
    • Width (mm)820
    • Depth (mm)1670
    Related
    • Material mainComposite
    • Material secondaryComposite
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)168
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurnishing Element
    • ETIM CodeEC011381
    • ETIM NameBathroom furniture set
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 DescriptionBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City