Publish your products
AB-R SLIM RAILING
AB-R SLIM RAILING
AB-R SLIM RAILING
AB-R SLIM RAILING
AB-R SLIM RAILING
AB-R SLIM RAILING
AB-R SLIM RAILING
AB-R SLIM RAILING
    Morad

    AB-R SLIM RAILING

    4.2 out of 5 stars4.2(6 reviews)

    AB-R SLIM is a post railing system developed in response to suggestions from designers and architects. It is characterized by a minimalist design, achieved by slimming down the post and handrail. This gives it the appearance of steel railings while eliminating unsightly welding joints. Like other Morad railing systems, the AB-R SLIM system is designed to ensure functionality and maximum safety for balcony use, despite its smaller cross-sections.

    The profiles are made of extruded aluminum, powder-coated in any RAL color, while the fasteners are made of stainless steel, ensuring corrosion resistance across all railing elements.

    Installation is quick and easy with screwed or riveted connections on painted profiles, eliminating the need for welding. Standard profiles come in 6-meter lengths, but for larger projects, custom lengths can be ordered to minimize material waste and optimize costs.

    The railings are highly resistant to weather conditions and require virtually no maintenance throughout their entire service life.

    Specification
      • Post dimensions: 20 x 56 mm
      • Handrail dimensions: 20 x 60 mm
      • Baluster dimensions: 15 x 45 mm or 20 x 20 mm
    Technical specification
    • Unique ref.ab-r-slim-railing
    • Product familyRailings
    • Product groupAB-R SLIM
    • TypeObject (single object)
    • Date of publishing2025-03-20
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEG019740
    • ETIM NameRail (profiles)
    • Uniclass 2015 CodeSs_25_15_60_05
    • Uniclass 2015 DescriptionBalustrade and guarding systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit