Publish your products
MR-100 Rectangular Sun Louvres
Morad

MR-100 Rectangular Sun Louvres

System MR-100 Rectangular Sun Louvres

Application: The MR-100 system by Morad is a modern solution designed for fixed facade screens made of extruded aluminium profiles. The louvres are mounted on steel structures and serve to shade buildings and reduce solar heat gain indoors, contributing to lower air conditioning operating costs. The system can also be used to screen rooftop technical equipment such as air conditioning units.

Construction and parameters:
Louvre dimensions: 100 × 20 mm.
Profile length: Standard 6000 mm, customizable on order.
Mounting: Louvres can be mounted on end caps at 0°, 45° and 75°, or on arm end caps allowing angle adjustment from 0° to 90°. Mounting is possible both vertically and horizontally, on aluminium, steel or wood structures.
Surface finish: Profiles available in raw, anodised or powder-coated finish in any colour from the RAL palette, allowing them to match the building's aesthetics.

Functionality: The MR-100 system effectively reduces the amount of sunlight reaching the building interior, improving thermal comfort and lowering cooling costs. Thanks to its modern design, the louvres also serve as an attractive architectural element, giving the facade a unique character.

Application in construction: The MR-100 rectangular louvre system is used in various buildings, such as office, commercial, public and residential buildings. Thanks to their versatility and aesthetics, these louvres are widely used in projects where combining functionality with a modern appearance matters.

Additional information and detailed technical data are available on the manufacturer's website: Morad – Aluminium Systems

Specification
    • Profiles: Extruded aluminium, raw, anodised or powder-coated in any RAL colour
    • Lamella dimensions: 100 × 20 mm, standard profile length 6000 mm (customizable on order)
    • Mounting: End caps at 0°, 45° and 75°, or arm end caps with adjustable angle from 0° to 90°; vertical or horizontal arrangement on aluminium, steel or wood structures
    • Application: Fixed facade shading, solar gain reduction, and roof equipment screening (e.g. air conditioning units)
Technical specification
  • Unique ref.morad-mr100-rectangular-sun-louvres
  • Product familyElliptical
  • Product groupMR-100
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
Links
Related
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationObject
  • ETIM CodeEC011406
  • ETIM NameFaçade louver
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitleLouvers
  • OmniClass Number23-17 21 11 15
  • OmniClass TitleExterior Louvers and Grilles

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Canada
Algeria
Albania
Armenia
Cuba
Egypt
Andorra
Azerbaijan
Dominican Republic
Kenya
Austria
China
Greenland
Libya
Belarus
Georgia
Haiti
Morocco
Belgium
Iran
Jamaica
Tunisia
Bosnia and Herzegovina
Iraq
The Bahamas
Bulgaria
Jordan
United States
Croatia
Kazakhstan
Cyprus
Kuwait
Czech Republic
Kyrgyzstan
Denmark
Mongolia
Estonia
Oman
Faroe Islands
Pakistan
Finland
Qatar
France
Saudi Arabia
Germany
Syria
Gibraltar
Tajikistan
Greece
Türkiye
Guernsey
Turkmenistan
Hungary
United Arab Emirates
Iceland
Uzbekistan
Ireland
Yemen
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City