Publish your products
Diesel Generator Set, mtu Series 2000 16V, 1000-1250kWe, 60Hz, 208-4160V

Diesel Generator Set, mtu Series 2000 16V, 1000-1250kWe, 60Hz, 208-4160V

Product Highlights:

  • Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004
  • Verified product design, quality and performance integrity
  • Industry leading average load factor
  • Cutting-edge emissions control
  • Outstanding fuel economy
  • Best-in-class reliability and availability
  • Optimized maintenance intervals
  • Advanced monitoring & communications
  • Accepts Rated Load in One Step Per NFPA 110
  • Compliant with industry codes & standards
Specification
  • EQUIPMENT

    Engine : mtu Series 2000; EPA Certified Tier 2 or Fuel Consumption Optimized

    Generator : Digital Voltage Regulator; AREP standard, PMG Excitation optional; 4 Pole, Rotating Field; 1 Bearing, Sealed; ±0.25% Voltage Regulation; 2/3 Pitch Windings

    Radiator : Unit Mounted or Remote Options

    Air Filtration : Single Stage Air Cleaners

    Fuel System : Electronically Controlled High-Pressure Injection

    Monitoring And Controls : Generator Set Control, Metering, Protection, Fault-Alarm Status Indication, Event Recording

    Warrarnty : 2-Year Standard

Technical specification
  • Unique ref.Rolls-Royce-Solutions-America-1000-1250kWe
  • Product familyElectrical Generator Sets
  • Product groupmtu 16V2000
  • TypeObject (single object)
  • Date of publishing2018-02-19
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States