Publish your products
Class 125 Cast Iron Flanged End Basket Strainers, Clamped Cover - 155M

Class 125 Cast Iron Flanged End Basket Strainers, Clamped Cover - 155M

Designed for high flow applications such as swimming pool installations. This series features an angular cutaway design of the basket to allow a straight through flow for extremely low pressure drop and a tapped & plugged NPT drain on the strainer bottom for easy self-cleaning.
Specification
  • 2 to 16 in. (50 to 400mm)
Technical specification
  • Unique ref.6200
  • Product familyStrainers
  • Product groupBasket Strainers - Simplex
  • TypeObject (single object)
  • Date of publishing2016-05-04
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit