Publish your products
Class 150 Cast Aluminum Bronze Flanged End Turbine Meter Strainers - 625B

Class 150 Cast Aluminum Bronze Flanged End Turbine Meter Strainers - 625B

Used extensively to protect displacement water meters and other sensitive fluid monitoring devices. Class 150.


Specification
  • Features

    • Protects displacement water meters and other sensitive fluid monitoring devices
    • Sizes 1 1⁄2 in. – 8 in. (40 – 200 mm)
    • Cast Aluminum body and 304 Stainless Steel screen
    • Compact design with short face-to-face dimensions allow for installation in tight spaces
Technical specification
  • Unique ref.625B-Turbine-Meter-Strainer
  • Product familyStrainers
  • Product groupTurbine Meter Strainers
  • TypeObject (single object)
  • Date of publishing2020-02-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationFilter
  • UNSPSC nameFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit