Publish your products
Ductile Iron Full Lug Butterfly Valves - 88
Ductile Iron Full Lug Butterfly Valves - 88
Ductile Iron Full Lug Butterfly Valves - 88

    Ductile Iron Full Lug Butterfly Valves - 88

    Series 88 Ductile Iron Full Lug Butterfly Valves are soft-seated butterfly valves designed for a variety of general applications in the control of water, air, oil, gases, and corrosive media. They are equally effective for on-off, throttling, or isolation service requirements. Series 88 is designed for dead-end service to the full pressure rating of the valve and is well suited for higher velocity service and vacuum service. Model options available for lever handle, IP67 rated gear operator, and electric actuator.

    Specification
    • Features

      • Designed for dead-end service to the full pressure rating of the valve
      • Blowout-proof stem
      • Well suited for higher velocity and vacuum service
      • Lug style, ductile iron body is sizes from 2 to 24 in. (50 to 600mm)
      • Model options available for lever handle, IP67 rated gear operator, and electric actuator
      • IP67 rated gear operator ensures a watertight seal and long service life
    Technical specification
    • Unique ref.6628
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves
    • TypeObject (single object)
    • Date of publishing2016-05-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_08
    • Uniclass 2015 DescriptionButterfly valves
    • CSI MasterFormat 2014 Code40 05 64
    • CSI MasterFormat 2014 TitleButterfly Valves
    • OmniClass Number23-27 31 17
    • OmniClass TitleButterfly Valves

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit