Publish your products
NanaWall® Generation 4 Tilt Turn Windows
NanaWall® Generation 4 Tilt Turn Windows
NanaWall® Generation 4 Tilt Turn Windows

    NanaWall® Generation 4 Tilt Turn Windows

    Generation 4 Tilt Turn and Fixed window systems are designed to match the Generation 4 product line. This comprehensive line of windows comes in aluminum. wood, and clad. 

    NW Aluminum 640 matches with NW TiltTurn 620 and NW Fixed 610 Tilt Turn and Fixed System

    NW Aluminum 840 matches with NW TiltTurn 820 and NW Fixed 810 Tilt Turn and Fixed System

    NW Wood 540 matches with NW TiltTurn 520 and NW Fixed 510 Tilt Turn and Fixed System

    NW Clad 740 matches with NW TiltTurn 720 and NW Fixed 710 Tilt Turn and Fixed System

    The Tilt Turn windows are easily operated with a single hand. The windows tilt inward to provide safe ventilation with the tilt action from the top. The turn of the window, left or right, swings the windows inward on its hinges for increased ventilation. The Fixed window options allow for side lites and transoms overhead and are designed to visually align with adjacent full-height operable panels and Tilt Turn windows. 

    Specification
    • Standard aluminum finishes for NW TiltTurn 620, NW Fixed 610, NW TiltTurn 820, and NW Fixed 810 are available in 50 standard powder coat colors in standard AAMA 2604 (2605 optional). Over 200 additional color options are available in powder coat and anodized finishes.

      For NW TiltTurn 520, NW Fixed 510, NW TiltTurn 720, and NW Fixed 710, sustainably harvested wood options include: Sapeli Mahogany, Meranti, Pine, Western Hemlock, and Red Grandis. To ensure the longevity of our wood systems, we provide triple and quadruple laminated crossed-grains of the same wood species to accommodate the wood’s natural expansion and contraction. Market availability of quadruple laminated cross-grained wood may differ by wood species.

      Frames and panels have a sanding sealer or a base coat applied. For NW TiltTurn 720 and NW Fixed 710, one additional clear coat is applied.

    Technical specification
    • Unique ref.nanawall-tilt-turn-windows
    • Product familyConstruction
    • Product groupOpenings, Passages, Protection
    • TypeObject (single object)
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 01 50
    • CSI MasterFormat 2014 TitleOperation and Maintenance of Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States