An oval table in solid birch with a height of 73 cm or with 76 cm as an option. The solid table top, which has a thickness of 40 mm, is stable and has a straight profile that signals top quality. Available in birch or as stained.
Can be extended up to 1 m if two extension leaves are used. This means that the table is ideal in environments where the number of people differ from one day to the other. One extention leaf 50×100 cm is included
Also available with a practical and durable birch or white laminate table top with an ABS edge.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | Australia |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | New Zealand |
Andorra | Azerbaijan | Aruba | Benin | Brazil | |
Austria | Bahrain | Barbados | Botswana | Chile | |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | |
Cyprus | China | Cayman Islands | Chad | Paraguay | |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | |
Finland | India | Dominica | Egypt | ||
France | Indonesia | Dominican Republic | Equatorial Guinea | ||
Germany | Iran | El Salvador | Eritrea | ||
Gibraltar | Iraq | Greenland | Eswatini | ||
Greece | Israel | Grenada | Ethiopia | ||
Guernsey | Japan | Guadeloupe | Gabon | ||
Hungary | Jordan | Guatemala | Ghana | ||
Iceland | Kazakhstan | Haiti | Guinea | ||
Ireland | Kuwait | Honduras | Guinea-Bissau | ||
Isle of Man | Kyrgyzstan | Jamaica | Kenya | ||
Italy | Laos | Martinique | Lesotho | ||
Jersey | Lebanon | Mexico | Liberia | ||
Latvia | Macau | Montserrat | Libya | ||
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |