Medium sized open acid-resistant hose reel.
In very aggressive environments such as offshore production with a high salt content in the air, or in swimming pools and baths with a high chlorine content, or in other applications with aggressive substances, there may be a risk of corrosion with normal stainless steel (AISI 304 - SS 2333). For this type of application, Nederman offers a Series 886 Ex as shown above, but with all exposed components made of acid-resistant stainless steel, (AISI 316 - SS 2343) and chemically resistant composite. Approved for installation in ATEX zones 1, 2, 21 and 22 in accordance with ATEX 2014/34/EC. Equipment category 2GD, gas group IIB.
Region availability
| Europe | Asia | Africa | Oceania |
|---|---|---|---|
Åland Islands | Afghanistan | Algeria | American Samoa |
Albania | Armenia | Angola | Australia |
Andorra | Azerbaijan | Benin | Cook Islands |
Austria | Bahrain | Botswana | Federated States of Micronesia |
Belarus | Bangladesh | Burkina Faso | Fiji |
Belgium | Bhutan | Burundi | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Guam |
Bulgaria | Brunei | Cape Verde | Kiribati |
Croatia | Cambodia | Central African Republic | Marshall Islands |
Cyprus | China | Chad | Nauru |
Czech Republic | Christmas Island | Comoros | New Caledonia |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | New Zealand |
Estonia | Georgia | Democratic Republic of the Congo | Niue |
Faroe Islands | Hong Kong | Djibouti | Norfolk Island |
Finland | India | Egypt | Northern Mariana Islands |
France | Indonesia | Equatorial Guinea | Palau |
Germany | Iran | Eritrea | Papua New Guinea |
Gibraltar | Iraq | Eswatini | Pitcairn Islands |
Greece | Israel | Ethiopia | Samoa |
Guernsey | Japan | Gabon | Solomon Islands |
Hungary | Jordan | Ghana | Timor-Leste |
Iceland | Kazakhstan | Guinea | Tokelau |
Ireland | Kuwait | Guinea-Bissau | Tonga |
Isle of Man | Kyrgyzstan | Kenya | Tuvalu |
Italy | Laos | Lesotho | United States Minor Outlying Islands |
Jersey | Lebanon | Liberia | Vanuatu |
Latvia | Macau | Libya | Wallis and Futuna |
Liechtenstein | Malaysia | Madagascar | |
Lithuania | Maldives | Malawi | |
Luxembourg | Mongolia | Mali | |
Malta | Myanmar (Burma) | Mauritania | |
Moldova | Nepal | Mauritius | |
Monaco | North Korea | Mayotte | |
Montenegro | Oman | Morocco | |
Netherlands | Pakistan | Mozambique | |
North Macedonia | Palestine | Namibia | |
Norway | Philippines | Niger | |
Poland | Qatar | Nigeria | |
Portugal | Saudi Arabia | Republic of the Congo | |
Romania | Singapore | Reunion | |
Russia | South Korea | Rwanda | |
San Marino | Sri Lanka | Saint Helena | |
Serbia | Syria | São Tomé and Príncipe | |
Slovakia | Taiwan | Senegal | |
Slovenia | Tajikistan | Seychelles | |
Spain | Thailand | Sierra Leone | |
Svalbard and Jan Mayen | Türkiye | Somalia | |
Sweden | Turkmenistan | South Africa | |
Switzerland | United Arab Emirates | South Sudan | |
Ukraine | Uzbekistan | Sudan | |
United Kingdom | Vietnam | Tanzania | |
Vatican City | Yemen | The Gambia | |
Togo | |||
Tunisia | |||
Uganda | |||
Western Sahara | |||
Zambia | |||
Zimbabwe |