NHXMH (300/500 V) Cca Class - 300/500 V low-fire hazard, fire retardant cables. NHXMH cables are high quality electric cables primarily used in residential, tertiary and commercial electrical fixed installations. They are suitable for various applications including power supply, lighting, power outlets and other electrical distribution needs. This range complies with strict fire safety standards, regulations being Low Fire Hazard (Low Smoke Zero Halogen materials) which makes them suitable in buildings with a high concentration of people or valuable property. NHXMH cables can be installed in conduits, ducts, or directly in walls, floors, or ceilings (indoor applications).
Fire performance class as per Construction Products Regulation - Cca Class.
Complies with following standard: VDE 0250-214
Region availability
| Europe | Asia |
|---|---|
Åland Islands | Türkiye |
Albania | |
Andorra | |
Austria | |
Belarus | |
Belgium | |
Bosnia and Herzegovina | |
Bulgaria | |
Croatia | |
Cyprus | |
Czech Republic | |
Denmark | |
Estonia | |
Faroe Islands | |
Finland | |
France | |
Germany | |
Gibraltar | |
Greece | |
Guernsey | |
Hungary | |
Iceland | |
Ireland | |
Isle of Man | |
Italy | |
Jersey | |
Latvia | |
Liechtenstein | |
Lithuania | |
Luxembourg | |
Malta | |
Moldova | |
Monaco | |
Montenegro | |
Netherlands | |
North Macedonia | |
Norway | |
Poland | |
Portugal | |
Romania | |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Svalbard and Jan Mayen | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |