Usage: universal channel system for building fastening systems, with repeatable perforation and serrated edges in order to lock the accessories better, with cut centimetre scale on the channel side.
File contents:
MG2,0: Width = 41mm Height = 21mm
SS-MG2,0-240 L =240mm
SS-MG2,0-320 L =320mm
SS-MG2,0-400 L =400mm
SS-MG2,0-480 L =480mm
SS-MG2,0-560 L =560mm
SS-MG2,0-800 L =800mm
MF2,5: Width = 41mm Height = 41mm
SS-MF2,5-240 L =240mm
SS-MF2,5-320 L =320mm
SS-MF2,5-480 L =480mm
SS-MF2,5-560 L =560mm
SS-MF2,5-800 L =800mm
SS-MF2,5-1040 L =1040mm
MH2,5: Width = 41mm Height = 62mm
SS-MH2,5-320 L =320mm
SS-MH2,5-480 L =480mm
SS-MH2,5-560 L =560mm
SS-MH2,5-800 L =800mm
SS-MH2,5-1040 L =1040mm
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
San Marino | South Korea | United States | Rwanda | ||
Serbia | Sri Lanka | Saint Helena | |||
Slovakia | Syria | São Tomé and Príncipe | |||
Slovenia | Taiwan | Senegal | |||
Spain | Tajikistan | Seychelles | |||
Svalbard and Jan Mayen | Thailand | Sierra Leone | |||
Sweden | Türkiye | Somalia | |||
Switzerland | Turkmenistan | South Africa | |||
Ukraine | United Arab Emirates | South Sudan | |||
United Kingdom | Uzbekistan | Sudan | |||
Vatican City | Vietnam | Tanzania | |||
Yemen | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |