Publish your products
Cloche Mini L - urban luminaire in recycled plastic
Cloche Mini L - urban luminaire in recycled plastic
Cloche Mini L - urban luminaire in recycled plastic
    Lorelux

    Cloche Mini L - urban luminaire in recycled plastic

    Cloche Mini L is the first urban luminaires made in Italy, crafted from high-performance post-consumer polyethylene. Like all luminaires of the Lorelux brand, it features a single-material, mass-coloured body made with over 50% recycled plastic, ensuring strength, durability, and a circular life cycle -from production to complete recycling at the end of its life. Available in both bollard and wall-mounted versions, Cloche Mini reinterprets the iconic lines of the Cloche outdoor luminaire on a smaller scale, making it ideal for resorts, gardens, and refined architectural spaces. It offers a wide range of finishes and photometries. Able to blend naturally into the landscape in which it is placed, it is designed to integrate with other luminaires from the same collection, creating an organic effect with strong aesthetic impact.

    Specification
    • FEATURES AND PLUSES

      • Lighting body’s useful service life of over 50 years
      • Head: mono-material 100% recyclable polyethylene, UV-stabilized, anti-discolouration, and batch-dyed.
      • Immunity to corrosion by atmospheric agents and pollutants
      • Resistance to impacts and vandalism
      • No flaking or significant discolouration over time
      • Interchangeable LED engine for upgrades and/or repairs
      • Wide range of finishes from recycled polyethylene (PSV –Plastic Second Life– certified)
    Technical specification
    • Unique ref.Cloche-mini-L
    • Product familyUrban street lighting and interior lighting (only for ceiling suspension).
    • Product groupTHE classic COLLECTION
    • TypeAssembly (multiple objects)
    • Date of publishing2026-02-18
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City