Publish your products
Haga Armchair
Nola

Haga Armchair

Haga Armchair

Design Anders Nyquist

Considered to be an all-time classic, the Haga family brings a timeless outdoor style to gardens, parks and residential landscapes. Haga is well-suited to historic settings, yet complements contemporary spaces too. The bench is available in different lengths, providing several sizes to suit a range of outdoor settings. The bench and armchair are made with higher seats and robust armrests to provide stability for those who may be less able.

Specification
  • Dimensions and weight

    Armchair
    Width: 62 cm
    Depth: 50 cm
    Height of back: 96 cm
    Height of seat: 45 cm
    Weight: 15 kg

    Product numbers and combinations

    U16-51 Haga armchair

    Append to product number

    Wood and finish

    EK for oiled oak.
    V for white NCS S 0502-Y (sofa and armchair).
    C for any color other than standard, starting cost is added.

    Installation type

    N for surface mount.

    Standard colours

    NCS S 0502-Y (Vit)

    NCS S 3060-Y20R (Gul)

    Materials and surface treatments

    The products are made in either yellow-glazed pine or alkyd oil enamelled white oak. The oak is oiled.

    Pine

    Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

    Oak

    Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

    Wood oil

    Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

    Water-based glaze

    Varnishing of wood is done with a water-based varnish. A water-based paint that is kinder to the environment. Under normal use, the paint has a good wear resistance and long durability.

    Assembly and placement

    Freestanding

    Freestanding product that is placed directly on the ground.

    Surface mount

    Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

    Delivered in prefabricated parts that attach with screws, bolts and brackets. The products are freestanding. To attach them to the ground, please use the ground-mounting fixings for Haga in stainless steel, product code U16-55, one set of four pieces.

    This information can be found on each product's page; please see tables, chairs and benches.

    Maintenance

    Oiled oak

    Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

    Water-based glazed pine

    Products in varnished pine must be maintained regularly with alkyd paint. Maintenance intervals approximately 1 time per year. Damage and cracks should be repaired immediately. Touch-up paints in spray packaging are available in standard colors to order.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenance

    Versions

    Available in yellow-glazed pine or oiled oak. The table, armchairs and benches may be ordered individually.

    Character

    The Haga outdoor furniture group is a traditional style made for gardens, parks, residential landscapes and historical settings.

Technical specification
  • Unique ref.haga-armchair
  • Product familyFurniture
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
  • Height (mm)960
  • Width (mm)600
  • Depth (mm)610
Related
  • Material mainOak
  • Material secondaryPine
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings

Similar products

3.8 out of 5 stars 3.8 (67)
4.3 out of 5 stars 4.3 (81)
4.2 out of 5 stars 4.2 (32)
3.6 out of 5 stars 3.6 (18)
4.0 out of 5 stars 4.0 (35)
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit