Publish your products
Näckros Planter
Näckros Planter
    Nola

    Näckros Planter

    The water lily provided the inspiration for this elegant design crafted in cast bronze. The water lily’s beauty has led to their widespread use as ornamental plants, and now their rounded petals can be seen in the form of this basin made to contain plants or create a water feature. Whether placed on the ground or positioned on a plinth, the beautiful shape of this design will enhance any outdoor area.

    Specification
    • Dimensions and weight

      Height: 45 cm
      Ø: 105 cm
      Weight 75 kg

      Volume: 170 L.

      Individual dimensions

      The basin has a depth of appr 6 mm - 7 mm. The basin’s edge is appr 16.5 mm thick.
      Planting insert in 5 mm green, fiberglass-reinforced plastic.
      The insert is equipped with 4 folding lifting eyes.

      Product numbers and combinations

      Ö13-42Näckros brown patinated waxed bronze

      Ö13-43Näckros black-grey patinated waxed bronze

      Ö13-45Planter pot with lifting loops

      Ö13-45BT16Mona water tank, 16 liters

      Ö13-41ANäckros in casted aluminium

      Ö13-41APNäckros in cast powder-coated aluminium


      Append to product number

      Installation type

      M for installation in pre-cast foundations.

      Standard coloursGris 2900 SabléNoir 2200 Sablé


      Materials and surface treatments

      Recycled sand cast aluminium

      Aluminium recycled from scrap, hand cast in sand moulds. The energy consumption when producing recycled aluminium is about 5% of that used when producing virgin aluminium.

      Plastic

      Fiberglass

      Glass fiber is often used as reinforcement in plastics to increase rigidity by coating a glass fiber fabric with a plastic, usually a polyester, which hardens and binds the glass fiber together.

      Bronze

      Bronze is an alloy of copper and tin. The material is extremely weather-resistant.


      Assembly and placement

      Freestanding

      Freestanding product that is placed directly on the ground.

      Installation in pre-cast foundations

      Posts for installation in pre-cast foundations.

      The water feature version requires some assembly.

      The water basin version has four countersunk holes drilled in square formation which require four sunken stainless steel M10 bolts. The centre-to-centre distance is 185 mm.

      Maintenance

      Sand cast aluminium

      Maintenance on aluminium is not normally needed, but make sure to wash and keep the material clean. Untreated aluminium develops a matte surface over time.

      Cast bronze

      Should a product crack or break through vandalism, it works perfectly to solder or weld the material. A damaged oxide layer can be restored through patination by a skilled craftsman.

      Read more in our general maintenance advice at nola.se/en/care-and-maintenance


      Character

      Näckros can be placed directly on the ground or positioned atop a plinth. Its beautiful shape will enhance any outdoor area.

    Technical specification
    • Unique ref.nackros-planter
    • Product familyPlanting
    • Product groupPlanters
    • TypeObject (single object)
    • Date of publishing2024-12-11
    • Edition number1
    • Height (mm)450
    • Width (mm)1050
    • Depth (mm)1050
    Related
    • Material mainBronze
    • Material secondaryCast Aluminum
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)75
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.2 out of 5 stars 4.2 (32)
    4.3 out of 5 stars 4.3 (81)
    3.8 out of 5 stars 3.8 (66)
    3.6 out of 5 stars 3.6 (7)
    4.6 out of 5 stars 4.6 (14)
    3.6 out of 5 stars 3.6 (18)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit