Publish your products
EMA L4 Lounge chair
EMA L4 Lounge chair
EMA L4 Lounge chair
EMA L4 Lounge chair
EMA L4 Lounge chair
EMA L4 Lounge chair
EMA L4 Lounge chair
EMA L4 Lounge chair
    Ohlson

    EMA L4 Lounge chair

    Facelift 2020 (Lumbar Support) 

    A fully upholstered, extra deep, and slightly lower chair exemplary for lounge areas in hotels, airports, or receptions. The lounge chair is stackable, which facilitates cleaning of larger spaces or creates space in smaller areas when needed. To create a cohesive impression, you can also choose more products such as fully upholstered chairs, armchairs, and bar stools from the same EMA series.

    Choose from fabrics, faux leather, and leather from all our Scandinavian suppliers. This way, you can vary the upholstery and create a variety of different expressions, as well as the finish of the base.

    Specification
    • SEAT HEIGHT: 40 cm 

      WIDTH: 62 cm 

      DEPTH: 64 cm 

      HEIGHT: 72 cm 

      ACCESSORIES: Felt pads

      FRAMESilver-gray-white and black lacquer are standard 

      Additions:

      • Optional RAL
      • Chrome 

      PADDING: 

      Backrest 40 mm / Seat 40 mm 

      Fire-retardant polyether


      Technical specification
      • Unique ref.EMA-L4
      • Product familyEMA
      • Product groupLounge chair
      • TypeObject (single object)
      • Date of publishing2024-09-11
      • Edition number1
      • Height (mm)720
      • Width (mm)620
      • Depth (mm)640
      Related
      • Material mainFabric
      • Material secondaryMetal
      Classification
      • BIMobject CategoryFurniture - Chairs, Stools & Benches
      • IFC classificationFurniture

      Region availability

      Europe
      Denmark
      Finland
      Iceland
      Norway
      Sweden