Publish your products
TRAIN B01 Bench sofa
TRAIN B01 Bench sofa
TRAIN B01 Bench sofa
    Ohlson

    TRAIN B01 Bench sofa

    TRAIN B01 is a bench sofa without backrest and is a good complement to the TRAIN S01 sectional sofa or as a stand-alone piece of furniture. 

    This one can also be built as a straight, L or U bench as it is available with 45° and 90° sections. 

    Custom length as needed. The leg stands are available in silver, white and black lacquer as well as chrome as standard, other RAL on request.

    Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers.

    Specification
    • SEAT HEIGHT 46 cm

      DEPTH 52 cm

      LENGTH 140 / 160 / 180 / 200 cm

      STAND: Silver grey-white and black lacquer are standard

      Additions:
      - Chrome
      - Optional RAL
      - Floor fixedPADDINGFully covered with fire-resistant polyether

      OTHER: Customizable lengths against quote

    Technical specification
    • Unique ref.TRAIN-B01-bench
    • Product familyTRAIN
    • Product groupBench
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)460
    • Width (mm)1400
    • Depth (mm)520
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit