Publish your products
OKNOPLAST, patio door HST MOTION S, opening schema A
OKNOPLAST, patio door HST MOTION S, opening schema A
OKNOPLAST, patio door HST MOTION S, opening schema A
    OKNOPLAST

    OKNOPLAST, patio door HST MOTION S, opening schema A

    HST MOTION S.
    made for lightness

    Spectacularly large glazing fixed in an exceptionally visually light profile. Discover terrace doors that will provide you with spaciousness and freedom.

    Specification
      • Lift-and-slide technology ensures stability and smooth operation of the system.
      • Narrower profiles mean more light in the room.*
      • Frame profile with a build depth of 194 mm, 5-chamber sash profile with a build depth of 82 mm.
      • ECO PASS threshold eliminates the communication barrier and maintains excellent thermal insulation.
      • Micro-ventilation achieved through a dedicated latch provides optimal air circulation.
      • New steel reinforcements ensure excellent stability and durability of the system.
      • Possibility to use burglary-resistant fittings in RC2 class.

      *Compared to HST PREMIUM terrace windows.

    Technical specification
    • Unique ref.oknoplast-patio-door-hst-motion-s-opening-schema-a
    • Product familyWindows (PVC)
    • Product groupHST MOTION S
    • TypeBuilding Material
    • Date of publishing2026-01-21
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit