Publish your products
OKNOPLAST window PILAR, single-sash window
OKNOPLAST window PILAR, single-sash window
OKNOPLAST window PILAR, single-sash window
OKNOPLAST window PILAR, single-sash window
OKNOPLAST window PILAR, single-sash window
OKNOPLAST window PILAR, single-sash window
OKNOPLAST window PILAR, single-sash window
OKNOPLAST window PILAR, single-sash window
OKNOPLAST window PILAR, single-sash window
    OKNOPLAST

    OKNOPLAST window PILAR, single-sash window

    PILAR.
    created for balance

    Are you looking for balance in your life? PILAR is a window that combines aesthetics, functionality, and new technologies. Discover a groundbreaking window that breaks the mold.

    Specification
      • Proprietary Design: A unique, proprietary profile carefully designed to combine excellent aesthetics with exceptional functionality.
      • Profile Specs: A 5-chamber frame profile and a 4-chamber Class A sash profile with a frame and sash depth of 76 mm.
      • Aluminum Look: A modern finish that gives the window an exclusive, industrial appearance.
      • Seamless Lines: The absence of a glazing bead and an invisible external sash frame create a consistent surface on both the exterior and interior, giving the room a clean, elegant line.
      • Triple Gaskets: Three gaskets for maximum sealing—an additional center gasket effectively blocks heat loss and protects against noise and moisture.
      • STV Technology: An innovative glass-bonding method that increases stability and improves durability.

      THERMAL TRANSMITTANCE
      Uw = 0.74 W/(m²K)*

      SOUND INSULATION RAITING
      Rw = 37 (-2; -7) dB**

      * For a reference window with 4/18/3/16/3 glass with Ug = 0.5 W/(m²K) and a Warmatec warm edge spacer.
      ** For a reference window measuring 1230 x 1480 mm with 4Xglass 4TF/18cAr/3/16cAr/3TF glass.

    Technical specification
    • Unique ref.oknoplast-window-pilar-single-sash-window
    • Product familyWindows (PVC)
    • Product groupPILAR
    • TypeBuilding Material
    • Date of publishing2026-04-16
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland