Unique ref.: | DRSBT-200 |
---|---|
Brand: | Onduline |
Product family: | Onduline Bajo Teja DRS |
Product group: | Placas sueltas |
Width (mm): | 1030 |
Height (mm): | 2000 |
Depth (mm): | 2.4 |
Date of publishing: | 2017-02-09 |
Edition number: | 1 |
Type: | Building Material |
Product url: | http://es.onduline.com/productos/impermeabilizacion-de-tejados/sistema-ond... |
---|---|
Installation instructions: | https://docs.google.com/a/es.onduline.com/viewer?url=https://es.onduline.c... |
COBie Product Data Sheet: | |
Product certification: | https://es.onduline.com/es/profesionales/herramientas-onduline/certificado... |
Technical description: | https://docs.google.com/a/es.onduline.com/viewer?url=https://es.onduline.c... |
Instruction video: | https://www.youtube.com/watch?v=bMIPM-GB9_Y |
GTIN code: | 8431839202006 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ie/onduline/product/drsbt-200
Material main: | Cellulose |
---|---|
Material secondary: | Asphalt |
Designed in: | Spain |
Manufactured in: | Spain |
Weight Net (Kg): | 6.3 |
BIMobject Category: | Construction - Roof |
---|---|
IFC classification: | Roof |
UNSPSC name: | Roofing materials |
UNSPSC code: | 301515 |
Uniclass 1.4 Code: | L52 |
Uniclass 1.4 Description: | Roof coverings, claddings, linings |
Uniclass 2.0 Code: | EE-20-10 |
Uniclass 2.0 Description: | Roofs |
NBS Reference Code: | 20-10 |
NBS Reference Description: | Roofs |
OmniClass Number: | 23-13 39 00 |
OmniClass Title: | Roof Coverings, Claddings, Linings |
BIMobject®