Publish your products
20MP Outdoor IP Multisensor Camera OE-C9912M20
OpenEye

20MP Outdoor IP Multisensor Camera OE-C9912M20

With four 5MP lenses, deploy the remotely repositionable OE-C9912M20 camera in areas where one camera isn't enough.

Key features of OE-C9912M20

IK10 - Protect cameras from tampering & vandalism with an IK10 rating.

True Wide Dynamic Range - Quickly adapt to shifting light for consistent, high-quality imagery.

Remotely Repositionable - Adjust camera position remotely, ensuring optimal surveillance coverage.

Specification
  • Environment- Outdoor
    Maximum Resolution- 
    2592x1944
    Maximum Framerate- 
    30 FPS
    Lens- 
    2.7 ~ 13.5mm, VF, AF, Motorized Zoom Lens
    Field of View- 
    103° ~ 34°
    Pan/Tilt/Rotate- 
    Remotely adjustable: Pan 360°, Tilt 90°, 4x Zoom
    Ingress Protection- 
    IP66
    Impact Rating- 
    IK10
    Alarm I/O- 
    1 / 1
    Power Source- 
    24VDC / 24VAC / IEEE 802.3bt PoE++ Class 5
    Power Consumption- 
    Max. 40W
    Operating Temperature- 
    -40°F ~ 131°F (-40°C ~ 55°C) (IR OFF)
    Dimensions- 
    W: 13.9 x H: 13.9 x D: 11.6 (352 x 352 x 295mm)
    Weight- 
    7.5lb (3.4kg)
    Certifications- 
    UL / cUL / RCM / UKCA / FCC
    Country Of Origin- 
    Taiwan
    NDAA Compliant- 
    Yes

Technical specification
  • Unique ref.20mp-outdoor-ip-multisensor-camera-oe-c9912m20
  • Product familyCameras
  • Product groupMultisensor
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States