Publish your products
MK-Series Cloud-Managed Server with RAID OE-MKXR
OpenEye

MK-Series Cloud-Managed Server with RAID OE-MKXR

A purpose-built and enterprise server, the OE-MKXR supports 128 channels, and 96TB of redundant storage.

Key features of OE-MK-RAID-Gen-4

8 Drive Capacity- Record video on up to 8 drives for advanced storage retention.

Front Swappable Drives- Maintain storage space easily with quick storage replacement.

Rack Mountable- Compatible with standard server racks.

RAID 1 OS- Ensure continuous uptime and protection against drive failure.

RAID 5- Ensure video retention with a redundant array of independent drives.

Specification
  • Max Channel Count: 128
    Max Recording Rate: 
    400 Mbps
    Max Storage Capacity: 
    96TB (84TB usable)
    Operating System: 
    Windows (Linux Optional)
    Network Ports: 
    1 x 2.5GbE, 1 x GbE
    Form Factor: 
    2U
    OS Drive: 
    RAID 1 (2x M.2 NVMe SSD)
    Storage Drives: 
    8
    Power Supply: 
    500W
    Power Consumption: 
    Max: 370W | Nominal: 267W
    Dimensions: 
    W: 17.3" x H: 3.5" x D: 22" (438 x 87 x 557mm)
    Weight: 
    38lbs (17.3kg)
    Certifications: 
    ETL (Intertek) / FCC
    Country Of Origin: 
    Assembled in the USA
    NDAA Compliant: 
    Yes

Technical specification
  • Unique ref.mk-series-cloud-managed-server-with-raid-oe-mkxr
  • Product familyRecorders
  • Product groupServers
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States