Publish your products
Floor Drains Plenum Plus PVDF NH
Orion

Floor Drains Plenum Plus PVDF NH

Plenum Plus PVDF Floor Drains are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens. It also has superior abrasion resistance, dielectric properties, and mechanical strength over a wide temperature range, making it ideal for demanding applications. There are two methods for joining. The No-Hub mechanical joint is an economical, fast, and easy method that requires only standard hand tools. No-Hub uses a stainless steel outer coupling to create tight, leak-free, and reconfigurable joints. The Rionfuse CF electrofusion joining system makes it easy to create strong joints that resist aggressive acids and chemicals. A heavy gauge wire is molded into the Rionfuse coupling, and permanent hermetically-sealed joints can be made quickly with the Rionfuser electrofusion machine.

Specification
  • Features

    • Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
    • Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
    • Available in 2 in., 3 in., 4 in., and 6 in. sizes
    • Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens
Technical specification
  • Unique ref.Floor-Drains-Plenum-Plus-PVDF-NH
  • Product familyDrainage Solutions
  • Product groupChemical Waste Drainage and Vents
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States